Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB) | 120 x 50 |
Length L | 120 mm |
Width B | 50 mm |
Height H | 50 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 50 mm |
B1 | 120 mm |
L | 120 mm |
H | 50 mm |
H2 | 37 mm |
L1 | 120 mm |
L2 | 72.50 mm |
Ordering information: VCBL-S1 120x50x50 TV
The vacuum block VCBL-S1 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), sealing frame, touch valve TV, wear part set
Available accessories: suction plate foam rubber