Vacuum Blocks VCBL-S

  • Hose-free vacuum clamping system for console tables from SCM / Morbidelli, fully compatible with OEM vacuum blocks
  • The vacuum blocks are pre-fixed to the console
  • An integrated touch valve enables unused vacuum blocks to remain on the machine table
  • TV system from SCM = S1 system from Schmalz (width of the console 72.5 mm)
  • TVS system from SCM = S1 system from Schmalz with hose connection (width of the console 72.5 mm)
  • TVN system from SCM = S4 system from Schmalz (width of the console = 109 mm)
Note

Note

SCM / Morbidelli is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from SCM / Morbidelli.

Our Highlights...

  • Sealing edges and friction surfaces tailored for wooden surfaces
  • High dimensional accuracy
  • Large selection of different designs
  • Replacement suction plates can be exchanged without tools

Your Benefits...

  • Extremely high resistance to lateral forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost effective replacement of suction plates
 

Individual items in the product family Vacuum Blocks VCBL-S

 

  1. 1
  2. 2
  3. 3
VCBL-S1 125x75x50 TV
10.01.12.03495
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 125 x 75 mm
Height H: 50 mm
with: Sensing valve
VCBL-S1 120x50x50 D-360 TV
10.01.12.02271
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 120 x 50 mm
Height H: 50 mm
Arrangement: Can be turned 360°
with: Sensing valve
VCBL-S1 130x30x50 TV
10.01.12.02945
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 130 x 30 mm
Height H: 50 mm
with: Sensing valve
VCBL-S1 120x120x50 TV
10.01.12.02969
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 120 x 120 mm
Height H: 50 mm
with: Sensing valve
VCBL-S1 120x50x50 TV
10.01.12.02591
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 120 x 50 mm
Height H: 50 mm
with: Sensing valve
VCBL-S1 130x30x32.7 TV-S
10.01.12.02389
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 130 x 30 mm
Height H: 32.7 mm
with: sensing valve+hose connection
VCBL-S1 120x50x32.7 TV-S
10.01.12.02388
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 120 x 50 mm
Height H: 32.7 mm
with: sensing valve+hose connection
VCBL-S1 125x75x32.7 TV-S
10.01.12.02387
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 125 x 75 mm
Height H: 32.7 mm
with: sensing valve+hose connection
VCBL-S1 120x120x32.7 TV-S
10.01.12.02386
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxW): 120 x 120 mm
Height H: 32.7 mm
with: sensing valve+hose connection
VCBL-S4 130x30x50 D-360 TV
10.01.12.01475
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxW): 130 x 30 mm
Height H: 50 mm
Arrangement: Can be turned 360°
with: Sensing valve

  1. 1
  2. 2
  3. 3