Accessories and Spare Parts

  • Suitable accessories and spare parts for Schmalz Innospann systems
  • Modular extension and adaptation of the system to workpiece geometry and working height
  • Cost-effectiveness increased by working with the Innospann system
  • In many cases, wear or damage to the suction cups or other parts does not require replacement of the entire suction cup
  • It is often sufficient to replace single components to make the vacuum system operational again

Our Highlights...

  • Almost every single component of the vacuum system can be replaced as necessary
  • Suction cups in various shapes
  • Large selection of spacer rings

Your Benefits...

  • Reduced costs for spare parts
  • Maximum level of flexibility and shortened set-up times
  • Adjustable working height permits use with almost any CNC machining center
 

Individual items in the product family Accessories and Spare Parts

 

  1. 1
  2. 2
  3. 3
TV D9 4.3
10.01.12.02514
Touch valve for deactivation of unused suction cups or vacuum blocks
External diameter D: 9 mm
Spring stroke Z: 4.3 mm
ISMST 19-7 4ISMST
10.01.14.00847
Sealing magnet for clamping system Innospann
Head diameter Dk: 19 mm
External diameter D: 7 mm
contains: 4 Magnetic sealing plug
ISRPL 66x66x8.5
10.01.15.00017
Friction plate
Length L: 66 mm
Width B: 66 mm
Height H: 8.5 mm
Type: Cup 1
ISRPL 66x26x8.5
10.01.15.00018
Friction plate
Length L: 66 mm
Width B: 26 mm
Height H: 8.5 mm
Type: Cup 2
ISRPL 66x14x8.5
10.01.15.00019
Friction plate
Length L: 66 mm
Width B: 14 mm
Height H: 8.5 mm
Type: Cup 3
ISDR 81x81x12 Cup 1 NK-50
10.01.15.00020
Sealing frame
Length L: 81 mm
Width B: 81 mm
Height H: 12 mm
Type: Cup 1
Suction cup material:
Natural Rubber NK 50±5
ISDR 81x43x12 Cup 2 NK-50
10.01.15.00021
Sealing frame
Length L: 81 mm
Width B: 43 mm
Height H: 12 mm
Type: Cup 2
Suction cup material:
Natural Rubber NK 50±5
ISDR 81x31x12 Cup 3 NK-50
10.01.15.00022
Sealing frame
Length L: 81 mm
Width B: 31 mm
Height H: 12 mm
Type: Cup 3
Suction cup material:
Natural Rubber NK 50±5
ISZR-V 80x15
10.01.15.00052
Spacer ring, Innospann - Extension -
External diameter D: 80 mm
Height H: 15 mm
ISZR-V 80x20
10.01.15.00053
Spacer ring, Innospann - Extension -
External diameter D: 80 mm
Height H: 20 mm

  1. 1
  2. 2
  3. 3