Accessories and Spare Parts

  • Suitable accessories and spare parts for Schmalz Innospann systems
  • Modular extension and adaptation of the system to workpiece geometry and working height
  • Cost-effectiveness increased by working with the Innospann system
  • In many cases, wear or damage to the suction cups or other parts does not require replacement of the entire suction cup
  • It is often sufficient to replace single components to make the vacuum system operational again

Our Highlights...

  • Almost every single component of the vacuum system can be replaced as necessary
  • Suction cups in various shapes
  • Large selection of spacer rings

Your Benefits...

  • Reduced costs for spare parts
  • Maximum level of flexibility and shortened set-up times
  • Adjustable working height permits use with almost any CNC machining center
 

Individual items in the product family Accessories and Spare Parts

 

  1. 1
  2. 2
  3. 3
SIEB 11x1 MS-A2 100
10.07.01.00085
Screen protects the vacuum system from contamination
External diameter D: 11 mm
Length L: 1 mm
Material: Brass / Stainless steel
Filter pore size: 100 µm
ISZR-V 80x31.5
10.01.15.00807
Spacer ring, Innospann - Extension -
External diameter D: 80 mm
Height H: 31.5 mm
ISZR-V 80x65
10.01.15.00602
Spacer ring, Innospann - Extension -
External diameter D: 80 mm
Height H: 65 mm
ISRPL 65x65x4 TPU-85 d10
10.01.15.00538
Friction plate
Length L: 65 mm
Width B: 65 mm
Height H: 4 mm
Suction cup material:
Thermopl.Polyurethan TPU 85±5
Type: Cup 1
ISZR-V 80x75
10.01.15.00489
Spacer ring, Innospann - Extension -
External diameter D: 80 mm
Height H: 75 mm
ISRPL 65.4x14.9x4 TPU-85 d6
10.01.15.00446
Friction plate
Length L: 65.4 mm
Width B: 14.9 mm
Height H: 4 mm
Suction cup material:
Thermopl.Polyurethan TPU 85±5
Type: Cup 3
ISMB 80x80x61
10.01.15.00414
Mono-Base for Steelplate and Adapterplate
Basic area: 80 x 80 mm mm
Height H: 61 mm
ISDR 100x100x12 Cup 4
10.01.15.00404
Sealing frame
Length L: 100 mm
Width B: 100 mm
Height H: 12 mm
Type: Cup 4
ISRPL 86x86x8.7 NBR-55 d5
10.01.15.00402
Friction plate
Length L: 86 mm
Width B: 86 mm
Height H: 8.7 mm
Suction cup material:
Perbunan NBR 55±5ShA
Type: CUP 100
ISRPL 65x25x4 TPU-85 d6
10.01.15.00397
Friction plate
Length L: 65 mm
Width B: 25 mm
Height H: 4 mm
Suction cup material:
Thermopl.Polyurethan TPU 85±5
Type: Cup 2

  1. 1
  2. 2
  3. 3