Innospann Steel-Plate ISST

Schmalz Select
  • Vacuum clamping system for retrofitting CNC machining centers with flat, grid or console tables
  • Facilitates efficient and flexible single piece and small series production especially for the manufacture of furniture
  • The suction cup mountings Mono-Base and Quad-Base are fitted with suction cups and can be positioned freely on the Steel-Plate
  • A laser grid provides orientation assistance Unused vacuum openings can be closed manually using sealing magnets
  • Variable total height through various suction cup heights and optional spacer rings

Our Highlights...

  • Use on flat, grid and console tables
  • Two different valve intervals available
  • Laser etched grid markings
  • Sealing magnets for uncovered vacuum openings

Your Benefits...

  • Can be retrofitted on all standard machine types
  • Enables free positioning of Mono-Bases and Quad-Bases
  • Orientation assistance for suction cup positioning
  • High level of flexibility and shortened set-up times

Designation Code Innospann Steel-Plate ISST

CodeType
ISSTInnospann Steel-Plate

Ordering Data Innospann Steel-Plate ISST

TypeDimensions LxW [mm]Valve spacing [mm]Part no.
ISST-MS for Mono-BaseVariableApprox. 75On request
ISST-TVR for Mono-BaseVariableApprox. 75On request
ISST-MS for Quad-BaseVariableApprox. 150On request
ISST-TVR for Quad-BaseVariableApprox. 150On request

The Steel-Plate ISST is delivered assembled. The product consists of:

  • Stainless steel plate or galvanized steel made to measure with hole pattern and laser grid

The matching suction cups and suction cup holders can be found at Innospann Clamping Equipment ISCUP / ISMB / ISQB.

The magnetic plugs are not included in the scope of delivery and must be purchased separately.

Innospann Steel-Plate ISST

Submit your order code and desired dimensions now and inquire the product!