Bottom Suction Plates

  • Replacing the lower suction plate on a vacuum block
  • Suction plates suitable for all Schmalz vacuum blocks

Our Highlights...

  • Adapting for all Schmalz vacuum blocks for the different product groups
  • Fast and easy replaceable

Your Benefits...

  • Spare parts direct from the manufacturer
  • Very cost-effective, replacement on location
 

Individual items in the product family Bottom Suction Plates

 

VCDR 141x77.2x5.1 VCBL-S
10.01.12.03138
Sealing frame (bottom)
Length L: 141 mm
Width B: 77.2 mm
Height H: 5.1 mm
for: Vacuum block VCBL-S
VCDR 115.5x43x5 VCBL-S
10.01.12.03569
Sealing frame (bottom)
Length L: 115.5 mm
Width B: 43 mm
Height H: 5 mm
for: Vacuum block VCBL-S
VCDR 141x77.4x3 VCBL-S
10.01.14.00235
Sealing frame (bottom)
Length L: 141 mm
Width B: 77.4 mm
Height H: 3 mm
for: Vacuum block VCBL-S