Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing frame (bottom)
Length L | 166 mm |
Width B | 113 mm |
Height H | 6.6 mm |
Construction use | Suction plate vacuum block |
Clamping range | mm |
Attribute | Value |
---|---|
B | 113 mm |
H | 6.60 mm |
L | 166 mm |
Attribute | Value |
---|---|
Clamping range | mm |
Ordering information: VCDR 166x113x6.6 VCSP