Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing ring
External diameter D | 178.3 mm |
Internal diameter d | 170.25 mm |
Length L | 6 mm |
Sealing material | Natural Rubber NK |
Attribute | Value |
---|---|
B | 4 mm |
H | 6 mm |
Ordering information: DR 178.3/170.25x6 MOS NK-20