Upper Suction Plates

  • Replacing the upper suction plate on a vacuum block
  • Suction plates suitable for all Schmalz vacuum blocks

Our Highlights...

  • Adapting for all Schmalz vacuum blocks for the different product groups
  • Fast and easy replaceable

Your Benefits...

  • Spare parts direct from the manufacturer
  • Very cost-effective, replacement on location
 

Individual items in the product family Upper Suction Plates

 

  1. 1
  2. 2
VCSP-O 120x120x16.5
10.01.12.00010
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 120 x 120 mm
Height H: 16.5 mm
VCSP-O 125x75x16.5
10.01.12.00011
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 125 x 75 mm
Height H: 16.5 mm
VCSP-O 120x50x15.5
10.01.12.00012
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 120 x 50 mm
Height H: 15.5 mm
VCSP-O 140x115x16.5
10.01.12.00488
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 140 x 115 mm
Height H: 16.5 mm
VST VCSP
10.01.12.00723
Set of parts subject to wear
for: Vacuum block suction plate
VCDR 130x30x9
10.01.12.00804
Sealing frame
Length L: 130 mm
Width B: 30 mm
Height H: 9 mm
ISRPL 116x19.5x5.5 TPE
10.01.12.00805
Friction plate
Length L: 116 mm
Width B: 19.5 mm
Height H: 5.5 mm
Suction cup material:
Thermoplastic elastomer
REIB-PL 130x30x5.5 VCSP
10.01.12.01438
Friction plate
Length L: 130 mm
Width B: 30 mm
Height H: 5.5 mm
for: Vacuum block suction plate
VST VCSP
10.01.12.01543
Set of parts subject to wear
for: Vacuum block suction plate
VST VCTV
10.01.12.01651
Set of parts subject to wear
for: Vacuum block sensing valve

  1. 1
  2. 2