Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction-Plate for vacuum block, (top)
Construction use | Vacuum block VCBL-K1 |
Length L | 125 mm |
Width B | 75 mm |
Height H | 45 mm |
Add. function | Sealing lip with MOS |
Attribute | Value |
---|---|
B | 75 mm |
H | 45 mm |
L | 125 mm |
Ordering information: VCSP-O 125x75x45 MOS AL