Upper Suction Plates

  • Replacing the upper suction plate on a vacuum block
  • Suction plates suitable for all Schmalz vacuum blocks

Our Highlights...

  • Adapting for all Schmalz vacuum blocks for the different product groups
  • Fast and easy replaceable

Your Benefits...

  • Spare parts direct from the manufacturer
  • Very cost-effective, replacement on location
 

Individual items in the product family Upper Suction Plates

 

  1. 1
  2. 2
VCSP-O 125x75x17.7 MOS
10.01.12.03511
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 125 x 75 mm
Height H: 17.7 mm
with: Sealing lip with MOS
VCSP-O 140x115x18.5 MOS
10.01.12.03507
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 140 x 115 mm
Height H: 18.5 mm
with: Sealing lip with MOS
VCSP-O 140x130x18.3 MOS
10.01.12.03506
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 140 x 130 mm
Height H: 18.3 mm
with: Sealing lip with MOS
VST VCFL VCBL-K1
10.01.12.03351
Set of parts subject to wear
for: Vacuum block guide strip
Size: VCBL-K1
VCSP-O 125x75x45 MOS
10.01.12.03058
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 125 x 75 mm
Height H: 45 mm
with: Sealing lip with MOS
VCSP-O 160x120x45 MOS
10.01.12.03052
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 160 x 120 mm
Height H: 45 mm
with: Sealing lip with MOS
VCSP-O 140x130x16.5
10.01.12.02325
Suction-Plate for vacuum block, (top)
Dimensions (LxW): 140 x 130 mm
Height H: 16.5 mm
VST VCTV
10.01.12.01651
Set of parts subject to wear
for: Vacuum block sensing valve
VST VCSP
10.01.12.01543
Set of parts subject to wear
for: Vacuum block suction plate
REIB-PL 130x30x5.5 VCSP
10.01.12.01438
Friction plate
Length L: 130 mm
Width B: 30 mm
Height H: 5.5 mm
for: Vacuum block suction plate

  1. 1
  2. 2