Accessories and Spare Parts

  • Used in combination with the SQC quick-change system and Innospann flat table systems from Schmalz
  • Accessories and spare parts for the SQC quick-change system and Innospann flat table systems
 

Individual items in the product family Accessories and Spare Parts

 

ISZR-V 80x31.5
10.01.15.00807
Spacer ring, Innospann - Extension -
External diameter D: 80 mm
Height H: 31.5 mm
ABDK 80x4 ISQB
10.01.15.00083
Cover
External diameter: 80 mm
Height: 4 mm
for: Quadbase ISQB
DR 120/88.5x16.5 HT1-60
10.01.18.00249
Sealing ring for suction plate
External diameter D: 120 mm
Internal diameter d: 88.5 mm
Length L: 16.5 mm
Material hardness: 60 °Sh
ISDR 81x31x12 Cup 3 NBR-50
10.01.15.00419
Schmalz Select.Schmalz Select.
Sealing frame
Length L: 81 mm
Width B: 31 mm
Height H: 12 mm
Type: Cup 3
Suction cup material:
Perbunan NBR 50±5ShA
ISDR 81x43x12 Cup 2 NBR-50
10.01.15.00418
Schmalz Select.Schmalz Select.
Sealing frame
Length L: 81 mm
Width B: 43 mm
Height H: 12 mm
Type: Cup 2
Suction cup material:
Perbunan NBR 50±5ShA
ISDR 81x81x12 Cup 1 NBR-50
10.01.15.00158
Schmalz Select.Schmalz Select.
Sealing frame
Length L: 81 mm
Width B: 81 mm
Height H: 12 mm
Type: Cup 1
Suction cup material:
Perbunan NBR 50±5ShA