DR 120/88.5x16.5 HT1-60

Part no.: 10.01.18.00249
Sealing ring for suction plate
External diameter D: 120 mm
Internal diameter d: 88.5 mm
Length L: 16.5 mm
Material hardness: 60 °Sh
    • There is no CAD data online available for this item. Please contact your local contact person.