Innospann Flat Table Systems

  • For flat table glass working centers
  • Differently sized suction cups provide high flexibility
  • Reduces need for hoses compared to single suction boxes
  • Based on a two circuit hose system
  • Circuit 1: Pre-fastening on the machine table
  • Circuit 2: Clamping the workpiece
  • Clamping system with a modular design (Quad-Base, suction cups)
  • Quad-Base with hose connection
  • Suction cups made from wear-resistant plastic
 

Individual items in the product family Innospann Flat Table Systems

ISQB-G 212x212x20 SC
10.01.15.00646
Quadbase with 2 hose connections, for smooth tables
Basic area: 212 x 212 mm
Height H: 20 mm
with: Hole for special cups
for: Hose D = 8 d = 6
ISCUP-G 80x80x30 Cup 1
10.01.15.00392
Suction Glas-cup for Innospann
Dimensions (LxB): 80 x 80 mm
Height H: 30 mm
ISCUP-G 80x40x30 Cup 2
10.01.15.00393
Suction Glas-cup for Innospann
Dimensions (LxB): 80 x 40 mm
Height H: 30 mm
ISCUP-G 80x28x30 Cup 3
10.01.15.00448
Suction Glas-cup for Innospann
Dimensions (LxB): 80 x 28 mm
Height H: 30 mm