Quick-Change System SQC

  • The quick-change mono-bases are firmly connected to the machine table and the quick-change suction cups and covers are positioned according to the glass layout
  • Tool-free cup changing reduces set-up times and downtimes along the hole procution line
  • Simple retrofitting on existing machine tables
  • High absorption of shear forces due to friction pads specifically optimized for use within the glass industry
  • Machine protection as with original provided by hollow screw with safety function and crash-ring
  • Cover (1)
  • Quick-change mono-base (2) incl. hollow screw M12
  • Quick-change suction cup (3)
 

Individual items in the product family Quick-Change System SQC

SQC-MB-80x25.5-M12-AG
SQC-MB-80x25.5-M12-AG
10.01.15.00696
-
External diameter: 80 mm
Height: 25.5 mm
Thread 1: M12-M
SQC-C-VI-80x80x54.5-ST-VZ-PYR-85
SQC-C-VI-80x80x54.5-ST-VZ-PYR-85
10.01.15.00676
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 80
Height H1: 54.5 mm
Material: Steel galvanised
Suction cup material: PYR
for: Bystronic
SQC-C-VI-40x80x54.5-AL-PYR-85
SQC-C-VI-40x80x54.5-AL-PYR-85
10.01.15.00765
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 40
Height H1: 54.5 mm
Material: Aluminium
Suction cup material: PYR
for: Bystronic
SQC-C-TRI-90x90x90x54.5-AL-PYR-85
SQC-C-TRI-90x90x90x54.5-AL-PYR-85
10.01.15.00771
Quick Change Suction Cup
Shape: triangle
Edge length a: 90 mm
Edge length b: 90 mm
Edge length c: 90 mm
Height H1: 54.5 mm
Material: Aluminium
Suction cup material: PYR
for: Bystronic
SQC-C-RU-80x54.5-AL-PYR-85
SQC-C-RU-80x54.5-AL-PYR-85
10.01.15.00774
Quick Change Suction Cup
Shape: Round
Diameter: 80 mm
Suction area: Diameter 80 mm
Height H1: 54.5 mm
Material: Aluminium
Suction cup material: PYR
for: Bystronic