Schmalz Quick-Change SQC

  • Vacuum clamping system for grinding glass workpieces using CNC machines from the manufacturer Bystronic
  • Tool-free replacement reduces set-up time and downtime
  • Grinding of high quality designer and automotive glass
  • Simple retrofitting on existing machine tables
  • Working heights of 80 mm and 120 mm

Do a changeover for your machining tool

With the SQC clamping system, you can set up your glass machining tool from Bystronic even faster.

Our Highlights...

  • Modular quick-change system with only three parts
  • Sealing frame replaceable without tools; made of HT1 material leaving few marks
  • Base stays on the machine table permanently
  • High absorption of lateral forces
  • Adjusted to working heights and interference contour of initial equipment

Your Benefits...

  • Quick set-up processes of new machine layouts
  • Mark free workpiece surface
  • Low cleaning costs when changing layouts
  • Very high holding force on dry or wet glass
  • Mixed operation with originally fitted suction cups
 

Individual items in the product family Schmalz Quick-Change SQC

 

New
SQC-C-RU-80x62-HT1
10.01.18.01091
Quick Change Suction Cup
Shape: Round
Suction area: Diameter 80 mm
Material: Aluminium
Material workpiece support:
High temp material HT1
Material hardness: 85 °Sh
Sealing material:
High temp material HT1
for: Quick Change System
assets/Artikelbild/10.01.18.01033_01.jpg
New
SQC-C-RU-80x62-NBR
10.01.18.01033
Quick Change Suction Cup
Shape: Round
Suction area: Diameter 80 mm
Material: Aluminium
Material workpiece support: Elastodur
Material hardness: 85 °Sh
Sealing material: Perbunan
for: Quick Change System
New
SQC-C-RU-80x102-HT1
10.01.18.01090
Quick Change Suction Cup
Shape: Round
Suction area: Diameter 80 mm
Material: Aluminium
Material workpiece support:
High temp material HT1
Material hardness: 85 °Sh
Sealing material:
High temp material HT1
for: Quick Change System
assets/Artikelbild/10.01.18.01037_01.jpg
New
SQC-C-RU-80x102-NBR
10.01.18.01037
Quick Change Suction Cup
Shape: Round
Suction area: Diameter 80 mm
Material: Aluminium
Material workpiece support: Elastodur
Material hardness: 85 °Sh
Sealing material: Perbunan
for: Quick Change System
assets/Artikelbild/10.01.18.01038_01.jpg
New
SQC-C-VI-80x80x62-HT1
10.01.18.01038
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 80
Material: Aluminium
Material workpiece support: Elastodur
Material hardness: 85 °Sh
Sealing material:
High temp material HT1
for: Quick Change System
New
SQC-C-VI-80x80x62-NBR
10.01.18.01093
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 80
Material: Aluminium
Material workpiece support: Elastodur
Material hardness: 85 °Sh
Sealing material: Perbunan
for: Quick Change System
assets/Artikelbild/10.01.18.01039_01.jpg
New
SQC-C-VI-80x80x102-HT1
10.01.18.01039
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 80
Material: Aluminium
Material workpiece support: Elastodur
Material hardness: 85 °Sh
Sealing material:
High temp material HT1
for: Quick Change System
New
SQC-C-VI-80x80x102-NBR
10.01.18.01092
Quick Change Suction Cup
Shape: Quadrangle
Suction area: 80 x 80
Material: Aluminium
Material workpiece support: Elastodur
Material hardness: 85 °Sh
Sealing material: Perbunan
for: Quick Change System
assets/Artikelbild/10.01.18.01031_01.jpg
New
SQC-MB-62.9x18-M12-AG
10.01.18.01031
Quick change Mono Base for automated clamping
External diameter D: 62.9 mm
Height H: 18 mm
Thread G1: M12-M
for: Quick Change System
assets/Artikelbild/10.01.18.01022_01.jpg
New
ABDK 68x12 SQC
10.01.18.01022
Cover
External diameter D: 68 mm
Height H: 12 mm
for: Quick Change System