Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block with hose connection for use on smooth tables for glass processing
Dimensions (LxB) | Diameter 120 mm |
Height H | 93.5 mm |
Hose diameter (rec.) d | 6 mm |
Sealing material | High temp material HT1 |
Material | ED |
Attribute | Value |
---|---|
B1 | 24 mm |
d | 8 mm |
D | 120 mm |
Dmax(S) | 128 mm |
Ds | 120 mm |
H | 93.50 mm |
H1 | 99.50 mm |
H2 | 22.50 mm |
H3 | 27.50 mm |
Attribute | Value |
---|---|
Weight | 0.80 kg |
Ordering information: VCBL-GLx93.5 120
The vacuum block VCBL-GL is supplied as a ready-to-connect component.
Available spare parts: Sealing ring
Available accessories: Hose, valve, screw in push fitting