Vacuum block VCBL-GL

  • Vacuum block VCBL-GL for grinding glass workpieces on flat table machines made by Bando Kiko*
  • Grinding of building, design and automotive glass
  • The suction cup is connected to the machine vacuum supply by two hoses
Note

Note

Bando Kiko is a registered trademark. The products listed here were developed by J. Schmalz GmbH to fit machines by this manufacturer.

Our Highlights...

  • High lateral force absorption through durable friction pad
  • High dimensional accuracy
  • Replaceable sealing ring made of HT1 material leaving few marks and Elastodur friction plate
  • Low sealing lip return force

Your Benefits...

  • Extreme holding forces on dry or wet glass
  • Enables the highest level of precision during the production process
  • Workpiece surfaces left entirely free of marks
  • No workpiece deformation
 

Individual items in the product family Vacuum block VCBL-GL

 

VCBL-GL D120x93.5
10.01.18.00587
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): Diameter 120 mm mm
Height H: 93.5 mm
Internal hose diameter (recom.): 6 mm
Sealing material:
High temp material HT1
Material workpiece support: Elastodur
VCBL-GL D120x81.5
10.01.18.00233
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): Diameter 120 mm mm
Height H: 81.5 mm
Internal hose diameter (recom.): 6 mm
Sealing material:
High temp material HT1
Material workpiece support: Elastodur