Vacuum Blocks VCBL-GL

  • Vacuum block VCBL-GL for grinding glass workpieces on flat table machines made by Bando Kiko
  • Grinding of building, design and automotive glass
  • 2-circuit vacuum system with two hose connections for positioning on the machine table and simultaneous fixation of the workpiece
Note

Note

Bando Kiko is a registered trademark. The products listed here were developed by J. Schmalz GmbH to fit machines by this manufacturer.

Our Highlights...

  • High lateral force absorption through durable friction pad
  • Replaceable sealing ring made of material HT1 leaving few marks and friction plate made of Elastodur
  • Height tolerance +/- 0.05 mm
  • Low sealing lip return force

Your Benefits...

  • Extreme holding forces on dry or wet glass
  • Mark-free workpiece surfaces
  • High precision and dimensional accuracy
  • No workpiece deformation
 

Individual items in the product family Vacuum Blocks VCBL-GL

 

VCBL-GL D120x81.5
10.01.18.00233
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): Diameter 120 mm mm
Height H: 81.5 mm
Internal hose diameter (recom.): 6 mm
Sealing material:
High temp material HT1
Material workpiece support: Elastodur
VCBL-GL D120x93.5
10.01.18.00587
Vacuum block for smooth table with 2 hose connections
Dimensions (LxB): Diameter 120 mm mm
Height H: 93.5 mm
Internal hose diameter (recom.): 6 mm
Sealing material:
High temp material HT1
Material workpiece support: Elastodur