DI-SCHN 5.5 MOS CR-20

Part no.: 10.07.04.00095
Sealing cord DI-SCHN 5.5 MOS CR-20 Qualität: CR, Farbe: schwarz
External diameter D: 5.5 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
    • There is no CAD data online available for this item. Please contact your local contact person.