Accessories and Spare Parts

  • Used in combination with the Schmalz Matrix-Plate clamping system and Innospann Steel-Plate systems
  • Suitable accessories and spare parts for the Matrix-Plate clamping system and Innospann Steel-Plate systems
 

Individual items in the product family Accessories and Spare Parts

  1. 1
  2. 2
  3. 3
DI-SCHN 3 MOS CR-20
10.07.04.00088
Sealing cord
External diameter D: 3 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
DI-SCHN 3.5 MOS CR-20
10.07.04.00091
Sealing cord
External diameter D: 3.5 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
DI-SCHN 5 MOS CR-20
10.07.04.00094
Sealing cord
External diameter D: 5 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
DI-SCHN 5.5 MOS CR-20
10.07.04.00095
Sealing cord
External diameter D: 5.5 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
SCHR G1/4x31 6.00
10.01.27.00163
Hollow screw with collar
Thread G: G1/4
Length L: 31 mm
Nominal diameter dn: 6.00 mm
VTR-ZF ST-Dn12 8xG1/4 1TN MAN/KVZ
10.01.27.00126
Vacuum distributor with hose connector
Connection: Fem. hose conn Dn=12
Shape: 8 x thread G1/4-F
Shape: with 1 T-slot
with: Manometer and Ball cock
SPAN-PRA-M12-MPL
10.01.27.00009
Clamping claw
Length L: 80 mm
Width B: 45 mm
Height H: 16.7 mm
Type: M12
for: Matrix-Plate
Weight: 93.1 kg
ANSG-MPL 8x15x25
10.01.27.00079
Stop for Matrix-Plate
Length L: 8 mm
Width B: 15 mm
Height H: 25 mm
REIB-INS 18x18 MPL
10.01.27.00060
Friction Pad
External diameter D: 18 mm
Height H: 18 mm
for: Matrix-Plate
VSL 21-12 PVC-G
10.07.09.00006
Hose for vacuum and compressed-air systems
External diameter D: 21 mm
Internal diameter d: 12 mm
Length (max): 50 m
Material: PVC, with textile layer
Installation radius (min): 80 mm
Pressure range (operating pressure):
-0.95 ... 10.00 bar
Ambient temperature: -20 ... 70 °C

  1. 1
  2. 2
  3. 3