Accessories and Spare Parts

  • Used in combination with the Schmalz Matrix-Plate clamping system and Innospann Steel-Plate systems
  • Suitable accessories and spare parts for the Matrix-Plate clamping system and Innospann Steel-Plate systems
 

Individual items in the product family Accessories and Spare Parts

  1. 1
  2. 2
  3. 3
VSL 33-25 PVC-DS
VSL 33-25 PVC-DS
10.07.09.00041
Hose for vacuum and compressed-air systems
External diameter D: 33 mm
Internal diameter d: 25 mm
Length (max): 50 m
Material: PVC, with wire spiral
Installation radius (min): 95 mm
Pressure range (operating pressure):
-0.85 ... 4.00 bar
Ambient temperature: -20 ... 70 °C
SSB 16-27 ST-VZ
SSB 16-27 ST-VZ
10.07.10.00002
Hose clamp for securing smooth hoses
Clamping range: 16.0 ... 27.0 mm
Material: Steel galvanised
SSB 20-32 ST-VZ
SSB 20-32 ST-VZ
10.07.10.00003
Hose clamp for securing smooth hoses
Clamping range: 20.0 ... 32.0 mm
Material: Steel galvanised
ST G1/4-AG 12 MS-V
ST G1/4-AG 12 MS-V
10.08.03.00158
Hose sleeve
Thread 1: G1/4-M
Internal hose diameter: 12 mm
Material: Brass
Surface: nickel plated
ST G3/4-AG 12 MS-V
ST G3/4-AG 12 MS-V
10.08.03.00164
Hose sleeve
Thread 1: G3/4-M
Internal hose diameter: 12 mm
Material: Brass
Surface: nickel plated
ST G3/4-AG 25 MS-V
ST G3/4-AG 25 MS-V
10.08.03.00166
Hose sleeve
Thread G1: G3/4-M
Internal hose diameter: 25 mm
Material: Brass
Surface: nickel plated
SET VC-MPL
SET VC-MPL
10.01.27.00456
Connection set for hose connection
for: Matrix-Plate
ISMST 19-7 4ISMST
ISMST 19-7 4ISMST
10.01.14.00847
Magnetic sealing plug for clamping system Innospann
Head diameter Dk: 19 mm
External diameter D: 7 mm
contains: 4 Magnetic sealing plug
ISDR 81x81x12 Cup 1
ISDR 81x81x12 Cup 1
10.01.15.00158
Sealing frame
Length L: 81 mm
Width B: 81 mm
Height H: 12 mm
Type: Cup 1
ISDR 81x43x12 Cup 2
ISDR 81x43x12 Cup 2
10.01.15.00418
Sealing frame
Length L: 81 mm
Width B: 43 mm
Height H: 12 mm
Type: Cup 2

  1. 1
  2. 2
  3. 3