Clamping System Matrix-Plate

  • For workpieces made of aluminum and other nonferromagnetic materials such as CFK or plastic
  • Short set-up times due to simple handling
  • Modular structure allows flexible adaptation to the workpiece geometry and the type of processing
  • Enlargement of clamping area possible by connecting several matrix plates
  • Simple mounting on the machine table using clamping claws or a zero point clamping system
  • Mechanical stops serve as positioning aids and for taking up additional lateral forces
  • Production of recesses can be easily achieved in combination with the Innospann Steel-Plate

Our Highlights...

  • Body made of high strength and precisely manufactured aluminium (height tolerance +/- 0.02mm)
  • Easy to handle
  • Mechanical stops laterally mounted
  • Modular design
  • Vacuum-acivated / -deactivated, optional friction pads
  • Possible combination of Matrix-Plate and grid table suction blocks from Schmalz

Your Benefits...

  • Distortion-free clamping of large, flat workpieces
  • Short set-up times
  • Simple positioning of the workpiece and accommodation of additional horizontal forces
  • Flexible configuration of machine table
  • Increase of horizontal holding forces up to 30% without workpiece deformatio
  • Simple machining of apertures
 

Individual items in the product family Clamping System Matrix-Plate

 

  1. 1
  2. 2
MPL 600x400x28 25x25 3x3 RI
MPL 600x400x28 25x25 3x3 RI
10.01.27.00111
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
with: friction pads
MPL 600x400x28 30x30 5x5
MPL 600x400x28 30x30 5x5
10.01.27.00110
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 30 x 30 mm
Slot: 5 x 5 mm
MPL 600x400x28 30x30 5x5 RI
MPL 600x400x28 30x30 5x5 RI
10.01.27.00112
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 30 x 30 mm
Slot: 5 x 5 mm
with: friction pads

  1. 1
  2. 2