Innospann Steel-Plate System ISST-MPL

  • Modular clamping system for precise metal and plastic machining
  • The Steel-Plate is mounted vacuum-tight on the Schmalz Matrix-Plate
  • Block suction cups ISBL are positioned flexibly and tubelessly above the vacuum openings and magnetically pre-fixed.
  • All the processed materials are optimized specially for use with cooling lubricants
  • The modular design allows for quick changeovers for workpieces that are changed frequently, and can also be retrofitted for pre-installed Matrix-Plates

Our Highlights...

  • Use in conjunction with matrix plate MPL
  • Use with vacuum blocks ISBL
  • Lasered grid
  • All components made of aluminum, stainless steel and process adapted plastics

Your Benefits...

  • Modular system for retrofitting
  • Maximum flexibility for breakthroughs and five fold processing
  • Orientation guide for the positioning of the vacuum blocks
  • Coolant resistant and durable
 

Individual items in the product family Innospann Steel-Plate System ISST-MPL

 

ISST-MPL 300x200x3
10.01.14.01124
Steelplate for use with Matrix-Plate
Length L: 300 mm
Width B: 200 mm
Height H: 3 mm
ISST-MPL 400x300x3
10.01.14.01125
Steelplate for use with Matrix-Plate
Length L: 400 mm
Width B: 300 mm
Height H: 3 mm
ISST-MPL 600x400x3
10.01.14.01126
Steelplate for use with Matrix-Plate
Length L: 600 mm
Width B: 400 mm
Height H: 3 mm
ISBL 80x80x38
10.01.15.00654
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 80 mm
Basic area: 80 x 80 mm mm
Height H: 38 mm
ISBL 80x40x38
10.01.15.00655
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 40 mm
Basic area: 80 x 80 mm mm
Height H: 38 mm
ISBL 80x28x38
10.01.15.00656
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 28 mm
Basic area: 80 x 80 mm mm
Height H: 38 mm
ISBL 80x80x97
10.01.15.00657
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 80 mm
Basic area: 80 x 80 mm mm
Height H: 97 mm
ISBL 80x40x97
10.01.15.00658
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 40 mm
Basic area: 80 x 80 mm mm
Height H: 97 mm
ISBL 80x28x97
10.01.15.00659
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 28 mm
Basic area: 80 x 80 mm mm
Height H: 97 mm