Innospann Steel-Plate Systems

  • The Steel-Plate for flexible positioning of vacuum blocks is mounted on a Schmalz Matrix-Plate
  • Can be retrofitted for matrix plates already installed
  • Swift retooling when workpieces are changed frequently
  • Reduced set-up times and increased holding force
  • Vacuum block is hose free and can be positioned without difficulty
  • Magnetic pre-fastening of vacuum blocks
  • A laser grid acts as orientation assistance
  • Also suited to challenging conditions due to wear resistant sealing lips and robust aluminum design
  • Special friction plates for optimal shear force absorption on smooth surface
  • Vacuum block (1)
  • Sealing magnet (2)
  • Steel-Plate (3)
  • Matrix-Plate (4)
 

Individual items in the product family Innospann Steel-Plate Systems

ISBL 80x28x97
ISBL 80x28x97
10.01.15.00659
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 28 mm
Basic area: 80 x 80 mm mm
Height H: 97 mm
ISBL 80x40x97
ISBL 80x40x97
10.01.15.00658
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 40 mm
Basic area: 80 x 80 mm mm
Height H: 97 mm
ISBL 80x80x97
ISBL 80x80x97
10.01.15.00657
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 80 mm
Basic area: 80 x 80 mm mm
Height H: 97 mm
ISBL 80x28x38
ISBL 80x28x38
10.01.15.00656
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 28 mm
Basic area: 80 x 80 mm mm
Height H: 38 mm
ISBL 80x40x38
ISBL 80x40x38
10.01.15.00655
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 40 mm
Basic area: 80 x 80 mm mm
Height H: 38 mm
ISBL 80x80x38
ISBL 80x80x38
10.01.15.00654
Innospann vacuum block for Steelplate and Adapterplate
Dimensions (LxB): 80 x 80 mm
Basic area: 80 x 80 mm mm
Height H: 38 mm
ISST-MPL 600x400x3
ISST-MPL 600x400x3
10.01.14.01126
Steelplate T for use with Matrix-Plate
Length L: 600 mm
Width B: 400 mm
Height H: 3 mm
ISST-MPL 400x300x3
ISST-MPL 400x300x3
10.01.14.01125
Steelplate T for use with Matrix-Plate
Length L: 400 mm
Width B: 300 mm
Height H: 3 mm
ISST-MPL 300x200x3
ISST-MPL 300x200x3
10.01.14.01124
Steelplate T for use with Matrix-Plate
Length L: 300 mm
Width B: 200 mm
Height H: 3 mm