Matrix-Plate MPL

  • For workpieces made of aluminum and other nonferromagnetic materials such as CFK or plastic
  • Matrix plate easily mounted on the machine table using clamping claws, vice or zero point clamping system
  • Shortest set-up times and flexible adaptation to the workpiece geometry: Insert the sealing cord into the grooves according to the workpiece geometry, align the workpiece and suck it in.
  • Enlargement of clamping area possible by connecting several matrix plates
  • Mechanical stops as positioning aids

Our Highlights...

  • Base body made of high-strength and precisely manufactured aluminium
  • Easy to handle
  • Adaptation to conventional clamping devices such as vice, zero point clamping system, etc. possible
  • Mechanical stops mounted on the side

Your Benefits...

  • Distortion-free clamping of large, flat workpieces
  • Short set-up times
  • Supplementation of the clamping device portfolio in every production line
  • Simple positioning of the workpiece and additional absorption of transverse forces
 

Individual items in the product family Matrix-Plate MPL

 

  1. 1
  2. 2
MPL 300x200x28 25x25 3x3 RI
10.01.27.00102
Matrix-Plate for metalworking
Length L: 300 mm
Width B: 200 mm
grid: 25.0 x 25.0 mm
Slot: 3 x 3 mm
with: friction pads
MPL 400x300x28 12.5x12.5 3x3
10.01.27.00103
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 12.5 x 12.5 mm
Slot: 3 x 3 mm
MPL 400x300x28 25x25 3x3
10.01.27.00104
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
MPL 400x300x28 30x30 5x5
10.01.27.00105
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 30 x 30 mm
Slot: 5 x 5 mm
MPL 400x300x28 25x25 3x3 RI
10.01.27.00106
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
with: friction pads
MPL 400x300x28 30x30 5x5 RI
10.01.27.00107
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 30 x 30 mm
Slot: 5 x 5 mm
with: friction pads
MPL 600x400x28 12.5x12.5 3x3
10.01.27.00108
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 12.5 x 12.5 mm
Slot: 3 x 3 mm
MPL 600x400x28 25x25 3x3
10.01.27.00109
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
MPL 300x200x28 12.5x12.5 3x3
10.01.27.00100
Matrix-Plate for metalworking
Length L: 300 mm
Width B: 200 mm
grid: 12.5 x 12.5 mm
Slot: 3 x 3 mm
MPL 300x200x28 25x25 3x3
10.01.27.00101
Matrix-Plate for metalworking
Length L: 300 mm
Width B: 200 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm

  1. 1
  2. 2