MPL 400x300x28 12.5x12.5 3x3

Part no.: 10.01.27.00103
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 12.5 x 12.5 mm
Slot: 3 x 3 mm
Attribute Value
B 300,00 mm
B1 330,00 mm
B2 9,50 mm
B3 3,00 mm
H 28,00 mm
H1 36,50 mm
L 400,00 mm
L1 425,00 mm