MPL 400x300x28 25x25 3x3

Part no.: 10.01.27.00104
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
MPL 400x300x28 25x25 3x3
Attribute Value
B 300 mm
B1 330 mm
B2 22 mm
B3 3 mm
H 28 mm
H1 36.5 mm
L 400 mm
L1 425 mm