MPL 400x300x28 30x30 5x5

Part no.: 10.01.27.00105
Matrix-Plate for metalworking
Length L: 400 mm
Width B: 300 mm
grid: 30 x 30 mm
Slot: 5 x 5 mm
    • There is no CAD data online available for this item. Please contact your local contact person.