MPL 600x400x28 25x25 3x3

Part no.: 10.01.27.00109
Matrix-Plate for metalworking
Length L: 600 mm
Width B: 400 mm
grid: 25 x 25 mm
Slot: 3 x 3 mm
Attribute Value
B 400,00 mm
B1 430,00 mm
B2 22,00 mm
B3 3,00 mm
H 28,00 mm
H1 36,50 mm
L 600,00 mm
L1 625,00 mm