Accessories and Spare Parts

  • Used in combination with the Schmalz Multi-Clamp
  • Suitable accessories and spare parts for the Schmalz Multi-Clamp
 

Individual items in the product family Accessories and Spare Parts

 

  1. 1
  2. 2
VC-M-B 170x165x209
10.01.12.01854
Turning and slewing device Base
Length L: 170 mm
Width B: 165 mm
Height H: 209 mm
VC-M-BV 265x170x209
10.01.12.02050
Turning and slewing device Base
Length L: 265 mm
Width B: 170 mm
Height H: 209 mm
FU 5 3/2 R
10.01.12.03036
Foot-operated valve for control of compressed air and vacuum
Nominal size: 5 mm
Function: 3/2-way valve
Thread G1: G1/4"-F
with: Detent
FU 7.2 3/2 R
10.01.12.03565
Foot-operated valve for control of compressed air and vacuum
Nominal size: 7.2 mm
Function: 3/2-way valve
Thread G1: G1/4"-F
with: Detent
VC-M-SP 300x100
10.01.12.02052
Multi-Clamp - Suction plate with integrated vacuum generation
Length L: 300 mm
Width B: 100 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SP 200x55
10.01.12.02003
Multi-Clamp - Suction plate with integrated vacuum generation
Length L: 200 mm
Width B: 55 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SP 210
10.01.12.02002
Multi-Clamp - Suction plate with integrated vacuum generation
External diameter D: 210 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SPV 300x100
10.01.12.02053
Multi-Clamp - Suction plate for operation with vacuum pump
Length L: 300 mm
Width B: 100 mm
VC-M-SPV 200x55
10.01.12.02009
Multi-Clamp - Suction plate for operation with vacuum pump
Length L: 200 mm
Width B: 55 mm
VC-M-SPV 210
10.01.12.02008
Multi-Clamp - Suction plate for operation with vacuum pump
External diameter D: 210 mm

  1. 1
  2. 2