VC-M-SP 200x55

Part no.: 10.01.12.02003

Multi-Clamp - Suction plate with integrated vacuum generation

Length L200 mm
Width B55 mm
Air consumption48 l/min
Air consumption2.88 m³/h
Suction rate2.3 m³/h
Attribute Value
B 55 mm
L 200 mm
Attribute Value
Weight 0.83 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VC-M-SP 200x55

The Multi-Clamp system is delivered assembled. The product consists of: 

  • Suction plate with sealing
  • Multi-Base with turning and swivelling unit 
  • Vacuum hose 

Available spare parts: friction insert, sealing profile 
Available accessories: Multi-Base VC-M-B, Multi-Clamp suction plate VC-M-SP, Multi-Base VC-M-BV, Multi-Clamp suction plate VC-M-SPV, Multi-Clamp vacuum pump VC-M-PU, foot-operated interrupter FU, accessories