VC-M-SP 300x100

Part no.: 10.01.12.02052

Multi-Clamp - Suction plate with integrated vacuum generation

Length L300 mm
Width B100 mm
Air consumption48 l/min
Air consumption2.88 m³/h
Suction rate2.3 m³/h
Attribute Value
B 100 mm
L 300 mm
Attribute Value
Weight 1.89 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VC-M-SP 300x100

The Multi-Clamp System is delivered assembled. The product consists of:

  • Suction plate with seal
  • Multi-Base with rotation and swivelling unit
  • Vacuum hose

Available spare parts: Friction insert, sealing profile
Available accessories: Suction plate VC-M-SP and VC-M-SPV in different dimensions with quick-connect coupling for direct use on the Multi-Base VC-M, vacuum pump VC-M-PU, vacuum hose