Multi-Clamp Suction Plates VC-M-SP / VC-M-SPV

  • Multi-clamp suction plate for clamping small and medium-size workpieces for manual processing or mounting
  • The suction plate is fixed directly to the workpiece through vacuum power; the bottom suction area fixes the suction plate to the workbench, while the vacuum on the top side fixes it to the workpiece
  • Version VC-M-SP with integrated vacuum generation through the Venturi principle (can be operated on any conventional compressed air connection)
  • Alternative design VC-M-SPV with connection for external vacuum pump can be used anywhere

Our Highlights...

  • Soft friction and sealing materials
  • VC-M SP variant with integrated vacuum generation
  • Very simple assembly and operation

Your Benefits...

  • Clamping solution that is gentle on the workpiece compared to conventional manual clamping systems
  • No additional expensive vacuum pump required
  • Immediately ready for use anywhere
 

Individual items in the product family Multi-Clamp Suction Plates VC-M-SP / VC-M-SPV

 

VC-M 165x165x220.5
10.01.12.01845
Vacuum clamping system Multi-Clamp with integratet vacuum generation
Length L: 165 mm
Width B: 165 mm
Height H: 220.5 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h
VC-M-SP 160x160x30
10.01.12.01836
Multi-Clamp - Suction plate with integrated vacuum generation
Length L: 160 mm
Width B: 160 mm
Height H: 30 mm
Air consumption: 2.88 m³/h
Air consumption: 48 l/min
Suction rate: 2.3 m³/h