Multi-Clamp Vacuum-Pump

  • Used in combination with the Schmalz Multi-Clamp
  • Suitable for applications in dry environments

Our Highlights...

  • Powerful, dry-running vacuum pump
  • Integrated manometer
  • Integrated cable reel
  • Ergonomic design

Your Benefits...

  • Suitable for a multitude of applications
  • Fast controlling of vacuum level
  • No loose cables
  • Maximum of mobility, also suitable for usage on site
 

Individual items in the product family Multi-Clamp Vacuum-Pump

 

VC-M-PU 4 110V-AC
10.01.12.02051
Multi-Clamp Vacuum pump
Current type: 1-phase AC 110V
Voltage: 110V - AC
Vacuum (max): -850 mbar
Suction rate: 4 m³/h
Nominal size: 9 mm
VC-M-PU 4 230V-AC
10.01.12.02040
Multi-Clamp Vacuum pump
Current type: 1-phase AC 230V
Voltage: 230V - AC
Vacuum (max): -850 mbar
Suction rate: 4 m³/h
Nominal size: 9 mm