VC-M-PU 4 230V-AC

Part no.: 10.01.12.02040

Multi-Clamp Vacuum pump

Current type1-phase AC 230V
Max. vacuum-850 mbar
Nominal size9 mm
VC-M-PU 4 230V-AC
Attribute Value
B 134 mm
B1 160.50 mm
G2 G1/4"-M
H 235.10 mm
L 255 mm
L1 269 mm
Attribute Value
Weight 8.50 kg
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: VC-M-PU 4 230V-AC

The Multi-Clamp vacuum pump is delivered assembled. The product consists of: 

  • Dry-running vacuum pump 
  • Housing with integrated cable drum and vacuum manometer

Available accessories: foot interrupter, accessory set for operation of two VC-M-V with one pump