Multi-Clamp with Integrated Vacuum Generation

  • Ideal solution for small and medium-sized workpieces
  • The clamped workpiece can be rotated and turned continuously for processing from all sides
  • Connects to all the standard compressed air connections thanks to the integrated pneumatic ejector
  • Multi-Clamp suction plate (1) for almost all workpieces
  • Multi-Clamp suction plate round (2) for wooden workpieces
  • Multi-Clamp suction plate oval (3) for narrow and elongated workpieces
  • Clamping lever (4) for the quick change of the Multi-Clamp suction plate
  • Continuously slewable 360° for flexible all-round machining (5)
  • Continuously rotatable 90° (6) for the simple processing of planes and edges
 

Individual items in the product family Multi-Clamp with Integrated Vacuum Generation

 

VC-M 165x165x220.5
10.01.12.01845
Vacuum clamping system Multi-Clamp with integratet vacuum generation
Length L: 165 mm
Width B: 165 mm
Height H: 220.5 mm
VC-M-SP 160x160
10.01.12.01836
Schmalz Select.Schmalz Select.
Multi-Clamp Suction plate with integratet vacuum generation
Length L: 160 mm
Width B: 160 mm