Clamping Solutions for Narrow Workpieces

Very narrow and curved parts can be clamped easily and reliably with mechanical clamps and Adapter-Plates from Schmalz. Narrow suction surfaces enable the precise positioning of the vacuum block along the workpiece contours, holding the workpiece in place. The workpiece is mechanically clamped firmly in place using the clamp.
 

Mechanical Clamps

  • Mechanical clamps for frame and window profiles
  • For console, flat and grid tables

Adapter-Plate for Other Machine Tables

  • Flexible positioning of suction cups for workpieces with small suction surfaces
  • For consoles from Biesse and SCM/Morbidelli

Adapter-Plates ISAP-S

  • Vacuum system for SCM consoles
  • Mechanical pre-fixation to the console
  • Use of Innospann suction cups