Adapter-Plate for Other Machine Tables

  • Use the Adapter-Plates on console table systems from a variety of manufacturers
  • Adapter-Plates can be deployed directly on the console
  • Can be fitted with up to four Mono-Bases
  • Maximum precision through maximum holding force
  • Especially suitable for clamping narrow workpieces

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Mono-Bases can be mounted directly on top
  • Versatile accessories and spare parts
  • Can be used together with standard vacuum blocks

Your Benefits...

  • Highest absorption of shear forces
  • Enables highest accuracy in the production process
  • Ideal for clamping narrow, curved workpieces
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plate for Other Machine Tables

 

ISAP-B 195x195x5
10.01.14.00109
Adapter-Plate Innospann for Biesse console
Length L: 195 mm
Width B: 195 mm
Height H: 5 mm
ISAP-S1 195x195x8.7
10.01.14.00123
Adapter-Plate Innospann for SCM/Morbidelli console - Type 1
Length L: 195 mm
Width B: 195 mm
Height H: 8.7 mm
ISAP-S4 195x195x11
10.01.14.00231
Adapter-Plate Innospann for SCM/Morbidelli console - Type 4
Length L: 195 mm
Width B: 195 mm
Height H: 11 mm