Adapter-Plate for Schmalz Consoles

  • For use on CNC machining centers with Schmalz console tables
  • Adapter-Plates are deployed directly on the console and can be fitted with up to four Mono-Bases
  • Enables damage-free clamping of workpieces
  • Maximum precision through maximum holding force
  • Especially suitable for narrow and bent workpieces

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Mono-Bases can be mounted directly on top
  • Can be used together with standard vacuum blocks
  • Versatile accessories and spare parts

Your Benefits...

  • Highest absorption of shear forces
  • Enables highest accuracy in the production process
  • Ideal for clamping narrow, curved workpieces
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plate for Schmalz Consoles

 

ISAP-K2 600x300x26
10.01.14.01061
Adapter-Plate Innospann for Schmalz 2-circuit console
Length L: 600 mm
Width B: 300 mm
Height H: 26 mm
ISAP-K2 200x200x26
10.01.14.00117
Adapter-Plate Innospann for Schmalz 2-circuit console
Length L: 200 mm
Width B: 200 mm
Height H: 26 mm
ISAP-K2 600x300x28
10.01.14.00897
Adapter-Plate Innospann for Schmalz 2-circuit console
Length L: 600 mm
Width B: 300 mm
Height H: 28 mm
ISAP-K2 200x200x28
10.01.14.00029
Schmalz Select.Schmalz Select.
Adapter-Plate Innospann for Schmalz 2-circuit console
Length L: 200 mm
Width B: 200 mm
Height H: 28 mm
ISAP-K1 600x300x26
10.01.14.00876
Adapter-Plate Innospann for Schmalz 1-circuit console
Length L: 600 mm
Width B: 300 mm
Height H: 26 mm
ISAP-K1 300x200x8
10.01.14.00025
Schmalz Select.Schmalz Select.
Adapter-Plate Innospann for Schmalz 1-circuit console
Length L: 300 mm
Width B: 200 mm
Height H: 8 mm