Adapter-Plates ISAP-S

  • Hose-free Schmalz clamping system for console tables from SCM/Morbidelli, fully compatible with the original equipment
  • The Adapter-Plates are positioned directly onto the vacuum supply lines on the consoles
  • Equipping the ISAP-S with up to four additional mono bases and suction cups
  • Particularly suitable for narrow and curved workpieces with small suction surfaces and filigree shapes
  • Connectible spacer rings allow for various working heights
  • TV system from SCM = S1 system from Schmalz (width of the console 72.5 mm)
  • TVN System from SCM = S4 System from Schmalz (width of the console 109 mm)

Our Highlights...

  • Modular system can be enhanced with various suction area sizes
  • Freely position suction cups and Mono-Bases on the Adapter-Plate
  • Suitable for mixed use with standard vacuum blocks
  • Versatile accessories and spare parts can be interchanged without tools

Your Benefits...

  • Ideal for clamping narrow or curved workpieces
  • Practically every clamping layout can be achieved
  • Maximum level of flexibility and shortened set-up times
  • Quick, simple and cost-effective replacement of accessories and spare parts
 

Individual items in the product family Adapter-Plates ISAP-S

 

ISAP-S1 195x195x8.7
10.01.14.00123
Adapter-Plate Innospann for SCM/Morbidelli console - Type 1
Length L: 195 mm
Width B: 195 mm
Height H: 8.7 mm
ISAP-S4 195x195x11
10.01.14.00231
Adapter-Plate Innospann for SCM/Morbidelli console - Type 4
Length L: 195 mm
Width B: 195 mm
Height H: 11 mm