Mechanical Clamps

  • Clamping narrow and curved workpieces such as frame parts through mechanical clamping
  • Designs for different machine table types and the Schmalz Innospann system
  • Clamping force 700 N
  • Clamping range 12-80 mm
 

Individual items in the product family Mechanical Clamps

 

  1. 1
  2. 2
VCMC-K2 154x128x50 12-80
10.01.12.00737
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-K1 154x128x50 12-80
10.01.12.00781
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-K1 154x128x85 25-100
10.01.12.01926
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 85 mm
Stroke Z: 25 mm
Clamping range: 25.0 ... 100.0 mm
VCMC-K2 154x128x75 12-80
10.01.12.02218
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 75 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCMC-K1 154x128x125 10-100
10.01.12.02497
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 125 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
VCMC-K2 154x128x100 10-100 FI
10.01.12.01962
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 100 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
with: with fixing flap
VCMC-K2 154x128x125 10-100
10.01.12.02217
Mechanical clamp for narrow and frame parts, 2-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 125 mm
Stroke Z: 40 mm
Clamping range: 10.0 ... 100.0 mm
ISMC-S 175x175x72 12-80
10.01.15.00140
Mechanical clamp for narrow and frame parts, for Steel-Plate
Basic area: 175 x 175 mm mm
Height H: 72 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISMC-S 175x175x97 12-80
10.01.15.00254
Mechanical clamp for narrow and frame parts, for Steel-Plate
Basic area: 175 x 175 mm
Height H: 97 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
ISMC-S 175x175x52 12-80
10.01.15.00270
Mechanical clamp for narrow and frame parts, for Steel-Plate
Basic area: 175 x 175 mm mm
Height H: 52 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm

  1. 1
  2. 2