Clamping Equipment for Schmalz Consoles (single-circuit)

  • Hose-free vacuum clamping system for CNC machining centers with console table (1-circuit system)
  • Enables damage-free clamping with the highest precision and holding force
  • The vacuum blocks are pre-fixed to the consoles via guide strips and secured against movement during setup
  • Vacuum is used to clamp the vacuum blocks to the console and the workpiece on the vacuum blocks
  • Aluminium vacuum block with guide strips for Schmalz 1-circuit console
  • Strong pre-fixation of vacuum block on the console
  • Special friction pad for rough and structured surfaces
  • Top and bottom sealing frame replaceable
 

Individual items in the product family Clamping Equipment for Schmalz Consoles (single-circuit)

 

VCBL-A-K1-160x120x125-L
10.01.12.03042
Schmalz Select.Schmalz Select.
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 160 mm
Width B: 120 mm
Height H: 125 mm
Arrangement: longways
VCBL-A-K1-125x75x125-Q
10.01.12.03060
Schmalz Select.Schmalz Select.
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 125 mm
Arrangement: crossways
VCBL-A-K1-140x115x50
10.01.12.03648
Schmalz Select.Schmalz Select.
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 140 mm
Width B: 115 mm
Height H: 50 mm
VCBL-A-K1-125x75x50-Q
10.01.12.03653
Schmalz Select.Schmalz Select.
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 50 mm
Arrangement: crossways