Clamping Equipment for Schmalz Consoles (two-circuit)

  • Hose-free vacuum clamping system for CNC machining centers with console table (2-circuit system)
  • The vacuum blocks are pre-fixed to the consoles and secured against movement during setup
  • Safe and precise clamping of the workpiece and the vacuum blocks on the console with the second vacuum
  • Aluminium vacuum block for Schmalz 2-circuit console
  • Special friction pad for rough and structured surfaces
  • Sealing frame replaceable
 

Individual items in the product family Clamping Equipment for Schmalz Consoles (two-circuit)

 

VCBL-A-K2-125x75x100-Q
10.01.12.03201
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 125 mm
Width B: 75 mm
Height H: 100 mm
Arrangement: crossways
VCBL-A-K2-160x120x100
10.01.12.03204
Aluminium Vacuum Block in case of high machining forces
for: 2-circuit vacuum system
Length L: 160 mm
Width B: 120 mm
Height H: 100 mm