Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block
Dimensions (LxB) | 125 x 75 |
Height H | 74 mm |
Add. function | Sensing valve |
Attribute | Value |
---|---|
B | 75 mm |
H | 74 mm |
H2 | 64 mm |
L | 125 mm |
L1 | 149 mm |
Attribute | Value |
---|---|
Weight | 0.57 kg |
Ordering information: VCBL-B 125x75x74 TV
The vacuum block VCBL-B is delivered assembled. The product consists of:
Available spare parts: suction plate (top) VCSP-O, wear part set, touch valve TV, adapter ring
Available accessories: suction plate (top) foam rubber