Clamping Equipment for Biesse Consoles

  • Hose-free vacuum clamping system VCBL-B from Schmalz for console tables from Biesse
  • Fully compatible with the original vacuum blocks
  • The vacuum blocks VCBL-B can be inserted in any direction in 15° increments in the standard mountings from Biesse
  • Clamping straps on the vacuum block ring and magnets ensure secure fixation in the vacuum block mounting
  • The vacuum blocks are available in heights of 29 mm and 48 mm (for 3 and 4-axis machines) and 74 mm (for 5-axis machines)
Note

Note

Biesse is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from Biesse.

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Fast and easy positioning (Rotateable in the grid of the suction-cup mountings in steps of 15°)
  • Different sizes and types available
  • Vacuum blocks for narrow and curved workpieces
  • With integrated sensing valve
  • Same overall height of vacuum blocks and Adapter-Plates
  • Replaceable upper suction plates

Your Benefits...

  • Maximum absorption of shear forces
  • Enables highest accuracy in the production process
  • Reduction of set-up times
  • Optimised adaptability to workpieces, so that maximum flexibility in application is provided
  • No templates are needed
  • Unused vacuum blocks can be left in the mounted position
  • Mixed operation possible
  • Fast and very cost-effective replacement of suction plates
 

Individual items within the product family Clamping Equipment for Biesse Consoles

  1. 1
  2. 2
VCBL-B 140x130x29 TV
VCBL-B 140x130x29 TV
10.01.12.03165
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 140x130x48 TV
VCBL-B 140x130x48 TV
10.01.12.03169
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 140x130x74 TV
VCBL-B 140x130x74 TV
10.01.12.03173
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 125x75x29 TV
VCBL-B 125x75x29 TV
10.01.12.03166
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 125x75x48 TV
VCBL-B 125x75x48 TV
10.01.12.03170
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 125x75x74 TV
VCBL-B 125x75x74 TV
10.01.12.03174
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 120x50x29 TV
VCBL-B 120x50x29 TV
10.01.12.03167
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 120x50x48 TV
VCBL-B 120x50x48 TV
10.01.12.03171
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 120x50x74 TV
VCBL-B 120x50x74 TV
10.01.12.03175
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 130x30x29 TV
VCBL-B 130x30x29 TV
10.01.12.03168
Vacuum block
Dimensions (LxB): 130 x 30 mm
Height H: 29 mm
with: Sensing valve

  1. 1
  2. 2