Clamping Equipment for Biesse Consoles

  • Hose-free vacuum clamping system from Schmalz for console tables from Biesse (single-circuit system)
  • Fully compatible with the OEM vacuum blocks
  • The vacuum blocks can be inserted in any direction in 15° increments in the standard mountings
  • Clamping straps on the vacuum block ring and magnets ensure secure fixation in the vacuum block mounting
  • Heights of 29 mm and 48 mm (for 3 and 4-axis machines) and 74 mm (for 5-axis machines)
  • An integrated touch valve (TV) automatically activates the vacuum when the workpiece is applied – any unused vacuum blocks can remain in the mounting

Our Highlights...

  • Very high holding forces
  • Fast and easy positioning (rotatable in 15° steps in the suction cup mounting)
  • High dimensional accuracy
  • Replacment suction plates are individually exchangable

Your Benefits...

  • Extremely high resistance to lateral forces
  • Shortening of down times
  • Enables highest precision during machining process
  • Quick repair of damaged suction plates and reduced spare parts costs
 

Individual items in the product family Clamping Equipment for Biesse Consoles

 

  1. 1
  2. 2
VCBL-B 140x130x29 TV
10.01.12.03165
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 125x75x29 TV
10.01.12.03166
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 120x50x29 TV
10.01.12.03167
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 130x30x29 TV
10.01.12.03168
Vacuum block
Dimensions (LxB): 130 x 30 mm
Height H: 29 mm
with: Sensing valve
VCBL-B 140x130x48 TV
10.01.12.03169
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 125x75x48 TV
10.01.12.03170
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 120x50x48 TV
10.01.12.03171
Vacuum block
Dimensions (LxB): 120 x 50 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 130x30x48 TV
10.01.12.03172
Vacuum block
Dimensions (LxB): 130 x 30 mm
Height H: 48 mm
with: Sensing valve
VCBL-B 140x130x74 TV
10.01.12.03173
Vacuum block
Dimensions (LxB): 140 x 130 mm
Height H: 74 mm
with: Sensing valve
VCBL-B 125x75x74 TV
10.01.12.03174
Vacuum block
Dimensions (LxB): 125 x 75 mm
Height H: 74 mm
with: Sensing valve

  1. 1
  2. 2