Clamping Equipment for Schmalz Consoles (single-circuit)

  • Hose-free vacuum clamping system for CNC machining centers with console table (1-circuit system)
  • Enables damage-free clamping with the highest precision and holding force
  • The vacuum blocks are pre-fixed to the consoles via guide strips and secured against movement during setup
  • Vacuum is used to clamp the vacuum blocks to the console and the workpiece on the vacuum blocks

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Wide range of different types
  • Replacement suction plates

Your Benefits...

  • Highest absorption of shear forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost-effective replacement of suction plates
 

Individual items within the product family Clamping Equipment for Schmalz Consoles (single-circuit)

  1. 1
  2. 2
  3. 3
VCBL-K1 140x115x50
VCBL-K1 140x115x50
10.01.12.00210
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 50 mm
VCBL-K1 140x115x50 TV
VCBL-K1 140x115x50 TV
10.01.12.00369
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 50 mm
with: Sensing valve
VCBLS-K1 140x115x50
VCBLS-K1 140x115x50
10.01.12.00275
Template suction cup for Schmalz 1-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 50 mm
VCBL-K1 125x75x50 Q
VCBL-K1 125x75x50 Q
10.01.12.00211
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: crossways
VCBL-K1 125x75x50 L
VCBL-K1 125x75x50 L
10.01.12.00230
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: longways
VCBL-K1 125x75x50 Q TV
VCBL-K1 125x75x50 Q TV
10.01.12.00370
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: crossways
with: Sensing valve
VCBL-K1 125x75x50 L TV
VCBL-K1 125x75x50 L TV
10.01.12.00371
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: longways
with: Sensing valve
VCBL-K1 125x75x50 D-360
VCBL-K1 125x75x50 D-360
10.01.12.00497
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: Can be turned 360°
VCBL-K1 120x50x50 Q
VCBL-K1 120x50x50 Q
10.01.12.00770
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 120 x 50 mm
Height H: 50 mm
Arrangement: crossways
VCBL-K1 120x50x50 L
VCBL-K1 120x50x50 L
10.01.12.00769
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 120 x 50 mm
Height H: 50 mm
Arrangement: longways

  1. 1
  2. 2
  3. 3