Clamping Equipment for SCM / Morbidelli Consoles

  • Hose-free vacuum clamping system from Schmalz for console tables from SCM / Morbidelli, fully compatible with OEM vacuum blocks
  • The vacuum blocks are pre-fixed to the console
  • An integrated touch valve (TV) enables unused vacuum blocks to remain on the machine table
  • TV system from SCM = S1 system from Schmalz (width of the console 76.5 mm)
  • TVS system from SCM = S1 system from Schmalz with hose connection (width of the console 76.5 mm)
  • TVN System from SCM = S4 System from Schmalz (width of the console 110 mm)
Note

Note

SCM / Morbidelli is a registered and protected trademark. The articles listed here are products of J. Schmalz GmbH that have been designed to fit CNC machining centers from SCM / Morbidelli.

Our Highlights...

  • Enormous holding forces
  • Dimensional accuracy
  • Wide range of different vacuum blocks
  • Replacement suction plates

Your Benefits...

  • Highest absorption of shear forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost effective replacement of suction plates
 

Individual items in the product family Clamping Equipment for SCM / Morbidelli Consoles

 

  1. 1
  2. 2
  3. 3
VCBL-S1 120x120x32.7 TV
10.01.12.02317
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB): 120 x 120 mm
Height H: 32.7 mm
with: Sensing valve
VCBL-S1 125x75x32.7 TV
10.01.12.02318
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB): 125 x 75 mm
Height H: 32.7 mm
with: Sensing valve
VCBL-S1 120x50x32.7 TV
10.01.12.02319
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB): 120 x 50 mm
Height H: 32.7 mm
with: Sensing valve
VCBL-S1 130x30x32.7 TV
10.01.12.02320
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB): 130 x 30 mm
Height H: 32.7 mm
with: Sensing valve
VCBL-S4 140x130x50 TV
10.01.12.02321
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxB): 140 x 130 mm
Height H: 50 mm
with: Sensing valve
VCBL-S4 125x75x50 TV
10.01.12.02322
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
with: Sensing valve
VCBL-S4 120x50x50 TV
10.01.12.02323
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxB): 120 x 50 mm
Height H: 50 mm
with: Sensing valve
VCBL-S4 130x30x50 TV
10.01.12.02324
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxB): 130 x 30 mm
Height H: 50 mm
with: Sensing valve
VCBL-S1 140x115x32.7 D-360 TV
10.01.12.01299
Vacuum block for SCM/Morbidelli console - Type 1
Dimensions (LxB): 140 x 115 mm
Height H: 32.7 mm
Arrangement: Can be turned 360°
with: Sensing valve
VCBL-S4 140x115x50 D-360 TV
10.01.12.01472
Vacuum block for SCM/Morbidelli console - Type 4
Dimensions (LxB): 140 x 115 mm
Height H: 50 mm
Arrangement: Can be turned 360°
with: Sensing valve

  1. 1
  2. 2
  3. 3