Vacuum Blocks VCBL-K1

  • Hose-free vacuum clamping system for CNC machining centers with console table (1-circuit system)
  • The vacuum blocks are pre-fastened to the consoles using guide strips and secured against movement during setup
  • The vacuum clamps the vacuum blocks onto the console and the workpiece onto the vacuum blocks
  • The optional touch valve (TV) allows unneeded suction cups to be kept on the machine table
  • Enables damage-free clamping with the highest precision and holding force

Our Highlights...

  • Sealing edges and friction surfaces tailored for wooden surfaces
  • High dimensional accuracy
  • Large selection of different designs
  • Replacement suction plates can be exchanged without tools

Your Benefits...

  • Extremely high resistance to lateral forces
  • Enables highest accuracy in the production process
  • Maximum flexibility and set-up time reduction
  • Fast, easy and cost effective replacement of suction plates
 

Individual items in the product family Vacuum Blocks VCBL-K1

 

  1. 1
  2. 2
  3. 3
VCMC-K1 154x128x50 12-80
10.01.12.00781
Mechanical clamp for narrow and frame parts, 1-circuit console
Dimensions (LxB): 154 x 128 mm
Height H: 50 mm
Stroke Z: 10 mm
Clamping range: 12.0 ... 80.0 mm
VCBL-K1 140x115x50
10.01.12.00210
Vacuum block for Schmalz 1-circuit console
Dimensions (LxW): 140 x 115 mm
Height H: 50 mm
VCBL-K1 140x115x50 TV
10.01.12.00369
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 50 mm
with: Sensing valve
assets/Artikelbild/10.01.12.00275_01.jpg
Phase-out article
VCBLS-K1 140x115x50
10.01.12.00275
Template vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 140 x 115 mm
Height H: 50 mm

This item phases out and is still available until 12/31/2019

VCBL-K1 125x75x50 Q
10.01.12.00211
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: crossways
VCBL-K1 125x75x50 L
10.01.12.00230
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: longways
VCBL-K1 125x75x50 Q TV
10.01.12.00370
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: crossways
with: Sensing valve
VCBL-K1 125x75x50 L TV
10.01.12.00371
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: longways
with: Sensing valve
VCBL-K1 125x75x50 D-360
10.01.12.00497
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 125 x 75 mm
Height H: 50 mm
Arrangement: Can be turned 360°
VCBL-K1 120x50x50 Q
10.01.12.00770
Vacuum block for Schmalz 1-circuit console
Dimensions (LxB): 120 x 50 mm
Height H: 50 mm
Arrangement: crossways

  1. 1
  2. 2
  3. 3